Conductor connector, connection method: IDC connection, 0.34 mm2 ... 0.75 mm2, 250 V, 9 A, black, coding: no, external cable diameter: 4 mm ... 8 mm
Conductor connectors for signal, data, and power cabling
Extending cables and repairing damaged cables are everyday challenges in the electrical trade. This can be done quickly and reliably with cables for signal, power, or data transmission and conductor connectors. Phoenix Contact offers conductor connectors with screw connection or IDC displacement connection for a conductor connection from 0.14 mm² to 6 mm².
Conductor connector, connection method: IDC connection, number of positions: 2+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, With two QUICKON nuts, coding: Coding profile, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm
QUICKON cable connector, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 12 mm ... 20 mm.
Conductor connector, connection method: IDC connection, 0.14 mm2 ... 0.34 mm2, 125 V, 5 A, black, coding: no, external cable diameter: 3.5 mm ... 6 mm
Conductor connector, connection method: IDC connection, number of positions: 2+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, with one QUICKON nut, coding: Coding profile, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm
Conductor connector, connection method: IDC connection, number of positions: 2+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, With two QUICKON nuts, coding: Coding profile, external cable diameter: 10 mm ... 13 mm
Cable connector, 8-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm
Conductor connector, connection method: IDC connection, number of positions: 3+PE, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, With two QUICKON nuts, coding: Coding profile, external cable diameter: 5 mm ... 7 mm and 7 mm ... 9.5 mm
QUICKON cable connector, with a QUICKON nut, black, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm.
Cable connector, PROFINET CAT5 (100 Mbps), 4-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm
Your advantages
- Quick repair or extension of cables with conductor connectors: can also be used as coupling connections when combined with connectors
- Robust throughout: housing with up to IP68/IP69K and IK08 degree of protection for a wide range of applications
- Maximum safety: reliable connection with mechanical coding to protect against mismatching, plus touch protection
- Innovative and time-saving: conductor connectors with QUICKON insulation displacement connection for time savings of up to 80% when connecting on site
- Reliable signal and data transmission: 360° shielding in environments subject to electromagnetic interference
QPD series conductor connectors
Experience the efficiency of the QPD series conductor connectors from Phoenix Contact. The compact conductor connectors greatly simplify cable extending and cable repair work. The advanced IDC displacement connection technology enables you to reduce your labor work by up to 80%. This means you can complete your electrical installation work in no time at all. QPD conductor connectors are an indispensable aid for every electrician – e.g., on the construction site, in machine building and systems manufacturing, and for general electrical installations.
Quick installation without special tools
Power distribution does not have to be time-consuming. The QPD conductor connectors prove this. The IDC fast connection does not require stripping the litz wires. Expensive special tools are not required during installation. Watch the video to see how easy installation can be.