Modular magazine system for the efficient provision of components for mounting
The simple solutions for efficient material provision from Phoenix Contact can be used to optimize assembly processes in control cabinet building. The portfolio includes magazines in various versions, from shelf dividers to feed systems. These can be flexibly adapted to the particular requirements and variety of components. Regardless of whether they are used individually as a supplement to existing assembly workstations or in combination with the worker assistance systems from Phoenix Contact.
With the high degree of adaptability to different assembly jobs, the magazines facilitate efficient and ergonomic material provision. This increases productivity and reduces search times and errors during mounting.
The assembly-oriented arrangement of the adapted feed magazines for terminal blocks, components, and marking materials or bulk goods magazines for small parts ensures improved ergonomic retrieval and efficient feeding of the required components. The locking mechanism at the rear makes it quick to fill and refill the feed magazine. To increase the thrust area of the feed magazines, for example, the portfolio is supplemented by shelf dividers and an accessory set comprising different attachments. Installation is performed by simply snapping onto the adapter T-profiles. Once attached to the adapter T-profiles, the magazine can then be moved, so it can be positioned flexibly and easily.