The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

M12 connectors designed for assembly with push-pull fast-locking and Push-Lock connection

2024-05-21
Push-Lock connection meets push-pull fast-locking

The proven advantages of M12 connectors include their robustness suitable for industrial applications and compact dimensions. Phoenix Contact extends these strengths with easy, tool-free handling. The push-pull fast-locking system and the Push-Lock conductor connection make assembly and installation effortless and reliable.

M12 connectors with push-pull fast-locking are the new standard in factory automation. Push-pull enables safe, tool-free connection even in confined spaces and with high cabling densities. This reduces installation times by up to 80 percent compared to screw connections. Tailored cable lengths can be realized with M12 connectors for assembly. And here, too, screw connections are no longer necessary, because the Push-Lock technology makes conductor connection convenient and easy. Rigid and pretreated conductors can be inserted directly into the clamping chamber. The terminal point can be opened via the lever to connect fine-stranded litz wires or conductors with larger cross-sections, as well as to disconnect already-connected conductors. The contact holder is identified by its color and number. This simplifies the assignment of conductors and prevents connection errors. The firm and secure connection is ensured by a defined contact force with long-term stability. The product portfolio for M12 push-pull cabling and connectors designed for assembly is available in shielded and unshielded, straight, and angled versions.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications