The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

New battery-pole connectors for residential storage systems

2025-05-21
Battery-pole connectors for residential storage

Phoenix Contact is introducing new connectors for residential storage applications to the market. Mechanical coding and color coding make the new connectors fit for use on battery inverters.

DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and short-circuiting of the battery poles. Even when not plugged in, touch-proof battery poles provide protection during mounting. Silver-plated contacts ensure connection technology with long-term stability. The new products also satisfy a high degree of protection in accordance with IP66 and IP68. The connectors for conductor cross-sections from 6 to 16 mm² are designed for currents up to 60 A and voltages up to 1,500 V DC.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications