The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Efficient and permanent identification in building infrastructure

2024-08-27
Cable marking in building installations

Phoenix Contact offers comprehensive solutions for professional identification in building infrastructure. Different marking technologies, intuitive software, a broad range of materials, and comprehensive services can significantly simplify workflows.

High-performance marking systems from Phoenix Contact are available with resistant laser marking, versatile UV inkjet printing, and flexible thermal transfer printing. Stationary marking systems are ideal for processing large order quantities. In building infrastructure, however, markings are often created in direct working environments. The mobile, battery-powered printers of the THERMOMARK GO series and the THERMOMARK PRIME 2.0 offer flexible and ready-to-use marking options directly on site. Supported by the MARKING system app, creating markings is efficient and intuitive. The MARKING system portfolio covers every application with a wide variety of marking materials. These include, for example, printed warning labels for marking emergency lighting circuits in accordance with DIN VDE 0108-100, fire protection labels for the identification of smoke detectors in accordance with DIN 4066, as well as mandatory signs and warning labels in accordance with ISO 7010. Furthermore, certain materials can also be configured in accordance with individual requirements. These tailor-made items are ideal for small batch projects in the field of building infrastructure. New sizes are available quickly and can be ordered in small quantities in accordance with customer requirements. This sophisticated and comprehensive system solution enables installers to easily mark building infrastructure and save significant time and costs.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications