The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Angled M12 device connector for THR

2025-05-21
Angled M12 device connectors for THR

Phoenix Contact offers angled M12 connectors for reflow (THR) processing that have been specially developed for automated production.

The connector enables efficient mounting processes and, due to its angled design, can be positioned flexibly on the PCB, even in confined spaces.

The new M12 right angle connector is suitable for pick-and-place, which facilitates automated assembly on the PCB and thus helps to increase efficiency in production. The optimized design with shifted center of gravity means that the connector stands “effortlessly” on the PCB without the need for locking clips. The M12 connector is designed for voltages up to 250 V and currents up to 4 A. It is available in A and D codings and in four-, five- and eight-position versions. Due to its modular design, the connector is compatible with the available THR housings.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications