The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

PRC 20 series pluggable power distributor

2025-04-22
PRC 20 series power distributor

The new pluggable power distributor from Phoenix Contact for up to 20 A is the ideal solution for quick and easy installation via plug-and-play.

The PRC 20 series power distributor with 2 to 5 positions features mechanical and color codings for error-free installation. Plug-and-play significantly reduces installation effort at the construction site. 100% check during production minimizes wiring errors. The locking mechanism that can be released either manually or by using tools ensures added flexibility on site. The power distributor is particularly durable and reliable thanks to the use of tried-and-tested materials.

The power distributor is available in 16 different versions. It is designed for a rated voltage of 400 V AC or 500 V DC and a rated current of up to 20 A. With a degree of protection up to IP69 and an impact category of IK08 (-25°C), the distributor is also suitable for extreme ambient conditions.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications