The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

High power in a compact housing for panel mounting

2024-11-12
Trio Power for panel mounting

The Trio Power power supply for panel mounting from Phoenix Contact provides high power of up to 2.5 kW in a compact housing. With their flexible panel mounting and comprehensive functions, the robust devices can be used in a wide range of applications, such as machine building, robotics, or battery storage systems.

The power supplies up to 2.5 kW are characterized by their flexible mounting on the control cabinet panel. Various mounting versions enable customized use of the devices. Both lateral attachment and mounting on the rear panel of the housing are possible. With their integrated protective functions against unexpected and harmful voltages and currents, the devices are particularly robust and reliable. Direct parallel connection with the integrated O-ring diode, allows a redundant system to be created that contributes to the security of supply for the application. In addition, a power increase of up to 10 kW is possible. Furthermore, both the static boost with 120 percent and the dynamic boost with 140 percent for 5 seconds make it easy to increase power. Series connection also makes it possible to increase the output voltage. Comprehensive monitoring enables intervention before a system fails: LED signaling, CAN bus interface, and EOL (End Of Life) reminder indicate the status of the power supply.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications