The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Overcurrent protection for load currents up to 20 A

2024-11-12
Caparoc circuit breaker modules for applications up to 20 A

The Caparoc circuit breaker system from Phoenix Contact now also offers modules for overcurrent protection for load currents up to 20 A. This extends the possible applications of the customizable system.

Caparoc is an individual modular system. Thanks to the many combination and communication options and with the current value extended up to 20 A, the system adapts perfectly to the conditions of the respective application. The system is being extended constantly and the numerous modules are always compatible with one another. The new 20 A circuit breaker modules from Caparoc provide an innovative solution for overcurrent protection in decentralized applications. These modules are available in fixed nominal currents of 12 A, 16 A, and 20 A as well as in an adjustable version from 12 to 20 A. They enable selective overcurrent protection in series with two-channel circuit breaker modules. The advantages of electronic circuit breakers are thus supplemented by the possibilities of the selective design of conventional circuit breakers. These new modules can now also be used to realize more extensive applications. The clearly structured and selective protection technology makes troubleshooting much easier, resulting in higher application efficiency and reliability.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications