The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Multifunctional safety relay: Two protective functions in one device

2025-05-21
PSRuni L multifunctional safety relay mounted on a DIN rail

With the PSRuni multifunctional safety relay from Phoenix Contact, up to two safety functions can be monitored with just one device. The comprehensive coverage of common safety functions allows flexible configuration and adaptation to individual requirements.

The safety relay offers a multifunctional safety solution for a variety of applications. With PSRuni L, configuration is carried out directly on the device, which makes it easy to adapt to specific requirements. Compatibility with numerous sensors and actuators enables seamless integration into existing systems. The safety relay is particularly suitable for monitoring emergency stops, safety doors, and light grids, for example.

In addition to multifunctionality and use in both single-channel and two-channel operation, the PSRuni safety relay meets very high safety standards up to SIL 3 and PL e. With the automatic or manual monitored start feature, Push-in conductor connection, and easy installation and maintenance, the device impresses with its user-friendliness.

“With the new PSRuni safety relay, we are providing our customers with a flexible and reliable solution that meets the increasing requirements for the safety of machinery,” says Yasin Yasar, Product Manager at Phoenix Contact. “The focus is on space savings and user-friendliness.”

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications