High-current terminal blocks and connectors with bolt connection OTTA bolt terminal blocks Functions The OTTA terminal block is a bolt connection terminal block for the safe electrical connection of conductors with ring or fork‑type cable lugs. It ensures stable current conduction due to a mechanically secured screw connection and is particularly suitable for high‑current applications in harsh environments. Characteristics The OTTA terminal blocks have a high current carrying capacity and a tightening torque of 0.6 to 0.8 Nm. The terminal blocks comply with the IEC 60947‑7‑1 RSC bolt terminal blocks Functions RSC terminal blocks are high‑current bolt terminal blocks that have been developed for applications with particularly high current requirements. They enable a stable and secure connection via ring or fork‑type cable lugs and are designed for use under extreme conditions. Characteristics The terminal blocks have a robust bolt connection, are designed for very high currents, and offer reliable contact quality. They are mechanically resilient, RBO bolt terminal blocks Functions RBO terminal blocks are robust bolt connection terminal blocks for high‑current applications. They enable the secure connection of conductors with ring and fork‑type cable lugs and are designed for use under high electrical and mechanical loads. Characteristics The terminal blocks offer a high current carrying capacity (e.g., 309 A for RBO 10, and up to 520 A for RBO 16), are designed for voltages up to 1,000 V, and support cross‑sections up to 300 mm². standard and offer fire protection in accordance with DIN EN 45545‑2 for rail vehicles. Application OTTA terminal blocks are used in power distribution systems, control cabinets, industrial automation systems, and transportation. They are particularly suitable for applications with high electrical powers, such as motor controls and drive systems. vibration‑resistant, and suitable for large conductor cross‑sections. Application RSC terminal blocks are used in power generation, for example in power stations, as well as in industrial machines with high power requirements. They are ideal for use in power distribution systems and automation systems where safe current routing is crucial. They have bolt connections with M8 and M10 threads, are vibration‑resistant, and comply with standards such as IEC 60947‑7‑1 and DIN EN 45545‑2. Application RBO terminal blocks are used in the railway industry, in machine building and systems manufacturing, photovoltaics, and storage technology. They are ideal for DC main distribution boards, high‑current connections, and industrial power distribution systems. n o i t c e n n o c t l o b h t i w s r o t c e n n o c d n a s k c o b l i l a n m r e t t n e r r u c ‑ h g H i | n o i t a c i l p p a f o s d e fi l i l a c e p s r o f s k c o b l OTTA 6 bolt connection terminal block RSC 5 bolt connection terminal block i l a n m r e T RBO 12 bolt connection terminal block Phoenix Contact 99