UT 4-PE/L/TG
- Multi-level terminal block
UT 4-PE/L/TG
- Multi-level terminal block
3214365
Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray