Multi-level terminal block, nom. voltage: 500 V, nominal current: 22 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
ST 2,5-PE/L/L
- Multi-level terminal block
ST 2,5-PE/L/L
- Multi-level terminal block
3036097
ST 2,5-3PE
- Spring-cage protective conductor terminal block
ST 2,5-3PE
- Spring-cage protective conductor terminal block
3036071
Spring-cage protective conductor terminal block, number of connections: 6, connection method: Spring-cage connection, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
ST 2,5-PE/L/N
- Multi-level terminal block
ST 2,5-PE/L/N
- Multi-level terminal block
3036084
Multi-level terminal block, nom. voltage: 500 V, nominal current: 22 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray