Disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product List
PT 4-PE/L/MT
- Disconnect terminal block
PT 4-PE/L/MT
- Disconnect terminal block
3002617
PT 2,5-PE/L/N/MT
- Protective conductor terminal block
PT 2,5-PE/L/N/MT
- Protective conductor terminal block
1336376
Protective conductor terminal block, Protective conductor connection, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Feed-through level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
PT 2,5-PE/L/L/MT
- Knife-disconnect terminal block
PT 2,5-PE/L/L/MT
- Knife-disconnect terminal block
1336388
Knife-disconnect terminal block, Protective conductor connection, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Feed-through level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray