Protective conductor terminal block, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product List
XT 2,5-TWIN-PE
- Protective conductor terminal block
XT 2,5-TWIN-PE
- Protective conductor terminal block
1343123
XTV 6-TWIN-PE
- Protective conductor terminal block
XTV 6-TWIN-PE
- Protective conductor terminal block
1329507
Protective conductor terminal block, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
XTV 10-TWIN-PE
- Protective conductor terminal block
XTV 10-TWIN-PE
- Protective conductor terminal block
1329606
Protective conductor terminal block, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
XT 1,5-TWIN-PE
- Protective conductor terminal block
XT 1,5-TWIN-PE
- Protective conductor terminal block
1641122
Protective conductor terminal block, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow