Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.5 mm2- 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product List
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.5 mm2- 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.5 mm2- 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.5 mm2- 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black