Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, number of connections: 4, connection method: Quick connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: gray
Product List
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Quick connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.5 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, number of connections: 4, connection method: Quick connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Quick connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.5 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: blue