Product List

Go to Product Detail Page for item 3211888
PTTB 4-HESILED 24 (5X20) - Fuse modular terminal block
PTTB 4-HESILED 24 (5X20) - Fuse modular terminal block
3211888

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211886
PTTB 4-HESI (5X20) - Fuse modular terminal block
PTTB 4-HESI (5X20) - Fuse modular terminal block
3211886

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211892
PTTB 4-HESILED 250 (5X20) - Fuse modular terminal block
PTTB 4-HESILED 250 (5X20) - Fuse modular terminal block
3211892

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211897
PTTB 4-HESILED 24-EX (5X20) - Fuse modular terminal block
PTTB 4-HESILED 24-EX (5X20) - Fuse modular terminal block
3211897

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211890
PTTB 4-HESILED 60 (5X20) - Fuse modular terminal block
PTTB 4-HESILED 60 (5X20) - Fuse modular terminal block
3211890

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211895
PTTB 4-HESI-EX (5X20) - Fuse modular terminal block
PTTB 4-HESI-EX (5X20) - Fuse modular terminal block
3211895

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3211901
PTTB 4-HESILED 250-EX (5X20) - Fuse modular terminal block
PTTB 4-HESILED 250-EX (5X20) - Fuse modular terminal block
3211901

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, connection method: Push-in connection, 2nd level, Rated cross section: 4 mm2, cross section:  0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black