Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 24 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 2.5 mm2, 1 level, mounting type: NS 35/7,5, NS 35/15, color: gray
Test disconnect terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block with bolt connection technology, cross section: 0.1 … 2.5 mm2, AWG: 26 … 14, width 12.3 mm, color: blue
Feed-through terminal block with bolt connection method, cross section: 2.5 - 35 mm2, AWG: 14 - 2, width 20.2 mm, color: blue
Test disconnect terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block with bolt connection technology, cross section: 0.1 … 6 mm2, AWG: 26 … 10, width 16.3 mm, color: blue