Component terminal block, The max. current is determined by the diode. Installed: diode 1N 5408, reverse voltage: 1000 V, maximum continuous current: 1.5 A, with integrated diode 1N5408, nominal current: 1.5 A, connection method: Push-in connection, Rated cross section: 1 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product List
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated 1N4007 diode, nominal current: 0.5 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Component terminal block, If several diode terminal blocks need adding to the DIN rail, a spacer plate must be placed between them., with integrated P1000M diode, nom. voltage: 1000 V, nominal current: 5 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated 1N4007 diode, nominal current: 0.5 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Component terminal block, The max. current is determined by the diode. Installed: diode 1N 5408, reverse voltage: 1000 V, maximum continuous current: 1.5 A, with integrated diode 1N5408, nominal current: 1.5 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Component terminal block, If several diode terminal blocks need adding to the DIN rail, a spacer plate must be placed between them., with integrated P1000M diode, nom. voltage: 1000 V, nominal current: 5 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Component terminal block, for installing components that can be individually selected, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Component terminal block, If several diode terminal blocks need adding to the DIN rail, a spacer plate must be placed between them., with integrated BY255 diode, nominal current: 1.5 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , color: gray
Component terminal block, nominal current: 6.3 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: black