QTC 1,5-TWIN-TG
- Disconnect terminal block
QTC 1,5-TWIN-TG
- Disconnect terminal block
3050413
Disconnect terminal block, nom. voltage: 400 V, nominal current: 17.5 A, number of connections: 3, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray