Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product List
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, Rated cross section: 16 mm2, cross section: 0.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Protective conductor terminal block, number of connections: 3, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green/yellow