Product List

Go to Product Detail Page for item 3046663
UTTB 2,5-DIO/U-O - Component terminal block
UTTB 2,5-DIO/U-O - Component terminal block
3046663

Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3046650
UTTB 2,5-DIO/O-U - Component terminal block
UTTB 2,5-DIO/O-U - Component terminal block
3046650

Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nominal current: 0.5 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray