Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
UT 2,5-3L
- Multi-level terminal block
UT 2,5-3L
- Multi-level terminal block
3214259
UT 6-3L
- Multi-level terminal block
UT 6-3L
- Multi-level terminal block
3046703
Multi-level terminal block, nom. voltage: 1000 V, nominal current: 36 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
UT 2,5-3L BU
- Multi-level terminal block
UT 2,5-3L BU
- Multi-level terminal block
3002389
Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
UT 2,5-3L BK
- Multi-level terminal block
UT 2,5-3L BK
- Multi-level terminal block
1007631
Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: black