Product List

Go to Product Detail Page for item 3211909
PTTB 4-TG - Disconnect terminal block
PTTB 4-TG - Disconnect terminal block
3211909

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 28 A, 1 level, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, 2nd level, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3210402
PTTBS 2,5-2TGB - Disconnect terminal block
PTTBS 2,5-2TGB - Disconnect terminal block
3210402

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., double level with angled contour and two disconnect points, nom. voltage: 400 V, nominal current: 16 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3210406
PTTBS 2,5-TGB/MTB - Disconnect terminal block
PTTBS 2,5-TGB/MTB - Disconnect terminal block
3210406

Disconnect terminal block, Current and voltage are determined by the plug used., Double level with angled contour, one disconnect knife, and one disconnect point, nom. voltage: 400 V, Thermal continuous current Ith: 16 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3211911
PTTB 4-TG BU - Disconnect terminal block
PTTB 4-TG BU - Disconnect terminal block
3211911

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 28 A, 1 level, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, 2nd level, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 3210403
PTTBS 2,5-2TGB BU - Disconnect terminal block
PTTBS 2,5-2TGB BU - Disconnect terminal block
3210403

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., double level with angled contour and two disconnect points, nom. voltage: 400 V, nominal current: 20 A, 1st and 2nd level, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue