Disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product List
UT 4-QUATTRO-TG
- Disconnect terminal block
UT 4-QUATTRO-TG
- Disconnect terminal block
3064027
UT 4-QUATTRO-TG BU
- Disconnect terminal block
UT 4-QUATTRO-TG BU
- Disconnect terminal block
3073076
Disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
UT 4-QUATTRO-TG P/P
- Disconnect terminal block
UT 4-QUATTRO-TG P/P
- Disconnect terminal block
3064030
Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, Thermal continuous current Ith: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray