Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product List
ST 2,5-TG
- Disconnect terminal block
ST 2,5-TG
- Disconnect terminal block
3038435
ST 4-TG
- Disconnect terminal block
ST 4-TG
- Disconnect terminal block
3038367
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
STS 2,5-TG
- Disconnect terminal block
STS 2,5-TG
- Disconnect terminal block
3037009
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 400 V, Thermal continuous current Ith: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray