Double-level terminal block, nom. voltage: 800 V, Thermal continuous current Ith: 22 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
XTTB 2,5
- Double-level terminal block
XTTB 2,5
- Double-level terminal block
1453789
XTTB 1,5
- Double-level terminal block
XTTB 1,5
- Double-level terminal block
1641226
Double-level terminal block, nom. voltage: 500 V, nominal current: 16 A, connection method: Push-X-connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
XTTB 2,5 BU
- Double-level terminal block
XTTB 2,5 BU
- Double-level terminal block
1453899
Double-level terminal block, nom. voltage: 800 V, Thermal continuous current Ith: 22 A, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
XTTB 1,5 BU
- Double-level terminal block
XTTB 1,5 BU
- Double-level terminal block
1641227
Double-level terminal block, nom. voltage: 500 V, nominal current: 16 A, connection method: Push-X-connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue