Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 3, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
UT 4-TWIN-MT
- Knife-disconnect terminal block
UT 4-TWIN-MT
- Knife-disconnect terminal block
3046003
UT 4-TWIN-MT P/P
- Knife-disconnect terminal block
UT 4-TWIN-MT P/P
- Knife-disconnect terminal block
3064014
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 20 A, number of connections: 3, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
UT 4-TWIN-MT BU
- Knife-disconnect terminal block
UT 4-TWIN-MT BU
- Knife-disconnect terminal block
3073018
Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue