Product List

Go to Product Detail Page for item 3214366
UT 4-L/HESILED 24 (5X20) 120KOHM - Fuse modular terminal block
UT 4-L/HESILED 24 (5X20) 120KOHM - Fuse modular terminal block
3214366

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, Thermal continuous current Ith: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3214321
UT 4-PE/L/HESILED 24 (5X20) 120KOHM - Fuse modular terminal block
UT 4-PE/L/HESILED 24 (5X20) 120KOHM - Fuse modular terminal block
3214321

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, Thermal continuous current Ith: 30 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3214320
UT 4-PE/L/HESI (5X20) - Fuse modular terminal block
UT 4-PE/L/HESI (5X20) - Fuse modular terminal block
3214320

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, Thermal continuous current Ith: 30 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3214323
UT 4-PE/L/HESILA 250 (5X20) - Fuse modular terminal block
UT 4-PE/L/HESILA 250 (5X20) - Fuse modular terminal block
3214323

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, Thermal continuous current Ith: 30 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 3214322
UT 4-PE/L/HESILED 60 (5X20) - Fuse modular terminal block
UT 4-PE/L/HESILED 60 (5X20) - Fuse modular terminal block
3214322

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, Thermal continuous current Ith: 30 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Go to Product Detail Page for item 1013133
UT 4-L/HESI (5X20)-DIO/U-OL - Fuse modular terminal block
UT 4-L/HESI (5X20)-DIO/U-OL - Fuse modular terminal block
1013133

Fuse modular terminal block, with diode1N4007, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 1 mm2, cross section:  0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black