ST 4-HEDI
- Lever-type disconnect terminal block
ST 4-HEDI
- Lever-type disconnect terminal block
3035140
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: black/orange