Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product List
Multi-level terminal block, with diode1N4007, nominal current: 0.5 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Multi-level terminal block, nom. voltage: 24 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray