Product List

Go to Product Detail Page for item 3214080
PTU 35/4X6/6X2,5 - Potential collective terminal
PTU 35/4X6/6X2,5 - Potential collective terminal
3214080

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, 1st level connection left, connection method: Screw connection, cross section: 1.5 mm2 - 50 mm2, First level connection, interior, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3002371
PTU 35/4X10 - Potential collective terminal
PTU 35/4X10 - Potential collective terminal
3002371

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3214081
PTU 35/4X6/6X2,5 BU - Potential collective terminal
PTU 35/4X6/6X2,5 BU - Potential collective terminal
3214081

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, 1st level connection left, connection method: Screw connection, cross section: 1.5 mm2 - 50 mm2, First level connection, interior, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 3214082
PTU 35/4X6/6X2,5-FE - Potential collective terminal
PTU 35/4X6/6X2,5-FE - Potential collective terminal
3214082

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, 1st level connection left, connection method: Screw connection, cross section: 1.5 mm2 - 50 mm2, First level connection, interior, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: black/yellow

Go to Product Detail Page for item 3002370
PTU 35/4X10 BU - Potential collective terminal
PTU 35/4X10 BU - Potential collective terminal
3002370

Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 57 A, Load contact, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Line contact, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 1.5 mm2 - 50 mm2, mounting: NS 35/7,5, NS 35/15, color: blue