QTC 2,5-HEDI
- Lever-type disconnect terminal block
QTC 2,5-HEDI
- Lever-type disconnect terminal block
3206678
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 2, connection method: Quick connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.5 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black/orange