ST 4-FSI/C
- Fuse modular terminal block
ST 4-FSI/C
- Fuse modular terminal block
3036372
Fuse modular terminal block, fuse type: Blade, fuse type: C, nom. voltage: 400 V, nominal current: 30 A, connection method: Spring-cage connection, 1 level, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black