Cover for conductor shaft, 10-pos., for spring cage terminal blocks (ST) and terminal blocks with push-in technology (PT) with a width of 5.2 mm
Product List
Warning label, Plate, yellow (RAL 1018), labeled: Lightning flash, mounting type: plug in, Number of individual labels: 1
Warning label, Mixed color, labeled: Diode, mounting type: plug in, for terminal block width: 5.2 mm
Warning label, Plate, yellow (RAL 1018), labeled: Lightning flash, mounting type: plug in, Number of individual labels: 1
Warning label, Plate, yellow (RAL 1018), labeled: Lightning flash, mounting type: plug in, Number of individual labels: 1
Warning label, 5-section, Mixed color, labeled: Lightning flash, mounting type: plug in, for terminal block width: 6.2 mm
Warning label, Mixed color, labeled: Lightning flash, mounting type: plug in, for terminal block width: 5.2 mm
Warning label, Mixed color, labeled: Lightning flash, mounting type: plug in, for terminal block width: 8.2 mm
Warning label, Mixed color, labeled: Lightning flash, mounting type: plug in, for terminal block width: 10.2 mm
Warning label, Mixed color, labeled: Lightning flash, mounting type: plug in, for terminal block width: 12.2 mm