XT 2,5-QUATTRO-PE
- Protective conductor terminal block
XT 2,5-QUATTRO-PE
- Protective conductor terminal block
1343137
Protective conductor terminal block, number of connections: 4, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.34 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow