UT 4-TWIN RD - Blocs de jonction simple
3044365

Blocs de jonction simple, tension nominale: 500 V, intensité nominale: 32 A, nombre de connexions: 3, type de raccordement: Raccordement vissé, Section de référence: 4 mm2, section : 0,14 mm2 - 6 mm2, type de montage: NS 35/7,5, NS 35/15, coloris: rouge

Informations détaillées concernant le produit









Produits compatibles



Avantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Câblage compact de trois conducteurs dans un seul bloc de jonction