UT 10 SL - Blocs de jonction simple
3064247

Blocs de jonction simple, avec vis SIX-LOBE, tension nominale: 1000 V, intensité nominale: 57 A, nombre de connexions: 2, type de raccordement: Raccordement vissé, Section de référence: 10 mm2, section : 0,5 mm2 - 16 mm2, type de montage: NS 35/7,5, NS 35/15, coloris: gris

Informations détaillées concernant le produit









Produits compatibles



Avantages

Globally recognized: Internationally proven screw connection
Maintenance-free and vibration-resistant thanks to the patented Reakdyn principle
Space savings and flexibility with the connection of two identical conductors
Long-term stable connections with the use of high-quality materials
Low self-heating due to high contact forces
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Raccordement du conducteur résistant aux vibrations et sans entretien