Add-on package for mGuard Secure Cloud, +1 simultaneous service connection, +4 GB/month data volume, term 1 year, automatically renewed each year, notice period 4 weeks, ordering and activation only possible in the cloud interface
Industrial routers for remote maintenance and cybersecurity
Our robust industrial routers connect various networks via cable (LAN router and NAT router) or cellular communication (2G/3G/4G/5G) for the remote maintenance and protection of your local network and for data exchange with industrial applications. A large number of products feature integrated VPN and firewall functions. For a high level of security, the mGuard routers protect against cyberattacks and malware.
Add-on package for mGuard Secure Cloud, +100 GB/month additional data volume per client, term 1 year, automatically renewed each year, notice period 4 weeks, ordering and activation only possible in the cloud interface
Coaxial cable, 50 Ω, length: 3 m, N(m) - SMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 1.4 dB, 2.4 GHz 2.3 dB, 5.8 GHz 3.6 dB, 7.25 GHz 4.2 dB
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP00, Ambient temperature (operation): -20 °C ... 70 °C, NAT, VPN, Product certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions
China connectivity package for mGuard Secure Cloud, guaranteed VPN connections for devices in China, term 1 year, automatically renewed each year, notice period 4 weeks, ordering and activation only possible in the cloud interface
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, NAT, Protection without configuration in Easy Protect Mode, Non-blocking validation of the configuration in test mode, Stateful inspection firewall
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, NAT, Unmanaged Switch, Protection without configuration in Easy Protect Mode, Non-blocking validation of the configuration in test mode, Stateful inspection firewall
License for activating the Modbus inspector function on an FL/TC MGUARD
Router, 10/100 Mbps, NAT
New products
Industrial security
Cybersecurity is the prerequisite for a reliable network
Industrial cybersecurity protects networked industrial systems and plants from attacks, data espionage, failures due to viruses, malware, and misuse. After all, cyberattacks and malware can cause a great deal of damage, from loss of know-how, images, and data to expensive downtime and personnel costs for correcting damage, all the way to high ransom demands.
That’s why we provide security routers and industrial firewalls that are specifically designed to meet the needs of industry and monitor data traffic in the network. Only the data traffic you want is allowed; unauthorized access attempts are blocked. This increases the availability of your systems.
Secure remote maintenance
Worldwide remote access to machines
When it comes to remote maintenance for industrial systems distributed around the world, Phoenix Contact provides a wide range of robust and future-oriented industrial routers for wired or wireless remote access to networks. These products feature modern security mechanisms such as VPN, IPsec encryption, and integrated firewalls. This means you have the ability to establish connections to your machines and systems anywhere and at any time, and can perform maintenance and service work quickly and efficiently.
Suitable antennas for all applications
Corresponding accessories for cellular routers
Phoenix Contact provides suitable cellular antennas and antenna cables to ensure that your cellular routers communicate reliably. Depending on the installation location, choose between omnidirectional antennas for mounting on control cabinets, wall mounting, mast mounting, or for direct installation on the device. Accessories such as the corresponding surge protection complete the package.
For more information on selecting the right antenna and correctly installing it, go to our flyer “10 antenna rules”.