The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Use SMS relays to prevent failures Monitor analog and digital values easily and securely via the cellular network. The TC MOBILE I/O X200 SMS relay keeps you up to date about status in the field or system errors. You can send text messages or emails and set switching outputs, for example, to disconnect machines. This helps you avoid costly on-site service visits – even if you don’t have an expensive broadband connection.

TC MOBILE I/O X200 SMS relay

Your advantages

  • Reduced downtime of machines and systems with automatic alerts via text message and email
  • Reduction of communication costs due to
    event-controlled alerts
  • As a remote station, a commercial
    cellphone is sufficient
  • Future-proof 4G technology (LTE CAT1), simultaneous use of high-coverage 2G networks (GSM, GPRS, EDGE)
  • Free switching by telephone call
Topology with TC Mobile I/O SMS relay in use

Alerts with TC Mobile I/O

Monitor sensors and switch relays

Monitor analog and digital sensors easily and securely via the cellular network and switch relays remotely. The compact TC MOBILE I/O X200 signaling system transmits data securely via text message and email. If the level is exceeded, the status at a digital input has changed or at defined intervals, you will receive information from TC MOBILE I/O X200. This means you are always on the safe side.

You can get TC MOBILE I/O X200 as a DC device with a voltage range of 10 to 60 V and an AC device with 93 to 250 V. The special feature of DC devices: in addition to the four digital inputs, they have two analog inputs that can measure both voltage and current.

With the variants for the European market, TC MOBILE I/O X200-4G and TC MOBILE I/O X200-4G AC, you get up-to-date 4G technology (LTE CAT1). Together with 2G fallback (GSM/GPRS/EDGE), the devices combine future-oriented cellular technology with the availability of the 2G network, which currently offers the best coverage. All the devices feature very easy handling and can be used in a wide range of applications thanks to the large voltage range and various inputs.

TC MOBILE I/O X200 with app

With the TC Mobile I/O app, you can send SMS switching commands without having to write an SMS

Free app for the TC MOBILE I/O X200 signaling system

The TC MOBILE I/O X200 also communicates with you via smartphone app (iOS and Android). The app allows you to switch your outputs conveniently and easily check the status of your device at any time.

The TC Mobile I/O app makes it even easier to use the device and saves you having to write a text message. You will continue to receive alerts as usual via SMS and e-mail. This ensures the best accessibility in the field.

TC Mobile product overview

 TC MOBILE I/O X200-4G
 TC MOBILE I/O X200-4G AC
TC MOBILE I/O X200-4G

TC MOBILE I/O X200-4G AC

TC Mobile features
Power supply DC supply (10 V DC ... 60 V DC) AC supply (93 V AC ... 250 V AC)
Analog inputs 2 -
Digital inputs 4 4
Relay outputs 4 4
Item no. 1038567 1038568
To the product list To the product list