Remote control describes the continuous exchange of data between the control room and the substations in the field. Data transmission can be cyclical or event-driven.
- Cellulink is used in this context to enable a system to transmit process data to the control room via the public cellular network
- Cellulink provides cellular connectivity (4G or 5G) for the downstream device (e.g., PLCnext, MGUARD, or third-party device without integrated cellular interface)