Industrial 4G LTE router, EU device, 3G (UMTS/HSPA) and 2G (GPRS/EDGE) fallback, WLAN access point 802.11a/b/g/n, 150 Mbps, 2.4 GHz + 5 GHz, 2-port switch, firewall, NAT, IPsec and OpenVPN support, 2 DI, 1 DO, RS-232/RS-485
Industrial routers for remote maintenance and cybersecurity
Our robust industrial routers connect various networks via cable (LAN router and NAT router) or cellular communication (2G/3G/4G/5G) for the remote maintenance and protection of your local network and for data exchange with industrial applications. A large number of products feature integrated VPN and firewall functions. For a high level of security, the mGuard routers protect against cyberattacks and malware.
Coaxial cable, 50 Ω, length: 5 m, N(m) - SMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.3 dB, 2.4 GHz 3.8 dB, 5.8 GHz 6 dB, 7.25 GHz 7.3 dB
Coaxial cable, 50 Ω, length: 30 m, N(m) - N(m), external cable diameter: 10.3 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 4.8 dB, 2.4 GHz 8.1 dB, 5.8 GHz 12.9 dB, 7.25 GHz 15 dB
Industrial 4G LTE router, EU device, 3G (UMTS/HSPA) and 2G (GPRS/EDGE) fallback, 2-port switch, firewall, NAT, IPsec and OpenVPN support, 4 DI, 2 DO
License for up to 10 additional VPN online connections
Industrial 5G router (5G NR, SA/NSA), EU device, fallback to 4G (LTE Advanced Pro) and 3G (HSPA+), 4-port switch, firewall, NAT, IPsec and OpenVPN, 4x SMA-F antenna sockets, SMS and email transmission, 4 DI, 2 DO
SMS relay and signaling module, European version, monitor digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular network data connection (e-mail transmission, app), supply voltage 93 V ... 250 V AC
Coaxial cable, 50 Ω, length: 0.5 m, N(m) - SMA(m), external cable diameter: 2.8 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.4 dB, 2.4 GHz 0.7 dB, 5.8 GHz 1.1 dB, 7.25 GHz 1.5 dB
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP00, Ambient temperature (operation): -20 °C ... 70 °C, NAT, VPN, Product certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions
Industrial 4G LTE router, EU device, 3G (UMTS/HSPA) and 2G (GPRS/EDGE) fallback, WLAN access point 802.11a/b/g/n, 150 Mbps, 2.4 GHz + 5 GHz, 2-port switch, firewall, NAT, IPsec and OpenVPN support, 4 DI, 2 DO
New products
Industrial security
Cybersecurity is the prerequisite for a reliable network
Industrial cybersecurity protects networked industrial systems and plants from attacks, data espionage, failures due to viruses, malware, and misuse. After all, cyberattacks and malware can cause a great deal of damage, from loss of know-how, images, and data to expensive downtime and personnel costs for correcting damage, all the way to high ransom demands.
That’s why we provide security routers and industrial firewalls that are specifically designed to meet the needs of industry and monitor data traffic in the network. Only the data traffic you want is allowed; unauthorized access attempts are blocked. This increases the availability of your systems.
Secure remote maintenance
Worldwide remote access to machines
When it comes to remote maintenance for industrial systems distributed around the world, Phoenix Contact provides a wide range of robust and future-oriented industrial routers for wired or wireless remote access to networks. These products feature modern security mechanisms such as VPN, IPsec encryption, and integrated firewalls. This means you have the ability to establish connections to your machines and systems anywhere and at any time, and can perform maintenance and service work quickly and efficiently.
Suitable antennas for all applications
Corresponding accessories for cellular routers
Phoenix Contact provides suitable cellular antennas and antenna cables to ensure that your cellular routers communicate reliably. Depending on the installation location, choose between omnidirectional antennas for mounting on control cabinets, wall mounting, mast mounting, or for direct installation on the device. Accessories such as the corresponding surge protection complete the package.
For more information on selecting the right antenna and correctly installing it, go to our flyer “10 antenna rules”.