Hygiene monitor with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges.
Touch monitors
For operating concepts where the industrial PC and industrial monitor are physically separated, our functional multi-touch monitors are the ideal solution. The robust devices with an industrial touch screen can be used directly on the machine. Numerous graphical interfaces enable easy connection to any PC.
FPM 23.8 69K
- Monitor
FPM 23.8 69K
- Monitor
1261659
FPM 23.8 69K SP
- Monitor
FPM 23.8 69K SP
- Monitor
1261662
Hygiene monitor with 60.5 cm/23.8" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With shatter protection film.
FPM 17.3 69K SP
- Monitor
FPM 17.3 69K SP
- Monitor
1261656
Hygiene monitor with 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With shatter protection film.
The advantages of our touch monitors
- Projective capacitive touch screen monitors for various applications
- High shock resistance and electromagnetic compatibility with robust housing suitable for industrial applications
- Large-scale compatibility thanks to open IT standards and numerous interfaces
- Use even in particularly harsh industrial environments and in a wide temperature range
- Mounting as a front installation or via an integrated VESA 100 device
- Easy touch and video signal transmission up to 90 m with optional KVM extenders