The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

POS PV system solution

POS for off-grid solar power systems

The Pico Off-Grid System (POS) is a robust PV panel-based solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole bracket, and solar panel. Computers, communication units, batteries, and more can be added to create self-sufficient solutions for field use.

NEW
Go to Product Detail Page for item 1587082
POS PV PANEL 22 - Solar panel
POS PV PANEL 22 - Solar panel
1587082

Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 22 Wp, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 36, module frame: Anodized hollow chamber profile frame, width: 308 mm, height: 417 mm

NEW
Go to Product Detail Page for item 1653798
POS PANELFIX M - Holder
POS PANELFIX M - Holder
1653798

PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 40 ... 200 Wp, compatible with: POS PV PANEL 75, 110, and 190, fastening set for pole Ø 48 mm ... 180 mm and reinforcement set for up to wind force 10, material: stainless steel

NEW
Go to Product Detail Page for item 1587083
POS PV PANEL 75 - Solar panel
POS PV PANEL 75 - Solar panel
1587083

Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 75 W, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 39, module frame: Anodized hollow chamber profile frame, width: 660 mm, height: 630 mm

NEW
Go to Product Detail Page for item 1587086
POS PV PANEL 190 - Solar panel
POS PV PANEL 190 - Solar panel
1587086

Solar panel, PV panel for Pico off-grid system with built-in SUNCLIX connectors, nominal power: 190 W, cell technology: Monocrystalline PERC with >22% efficiency, number of cells: 72, module frame: Anodized hollow chamber profile frame, width: 680 mm, height: 1500 mm

Your advantages

  • Can be used in a wide range of applications thanks to international certifications
  • Fast startup with simple, single-person mounting of the entire system
  • Durable with a UV-stabilized housing and corrosion-free holder
  • Resistant even under strong mechanical strain
  • Highly efficient solar panels with monocrystalline cell technology

Main features at a glance

We provide you with the right off-grid system for your application. Discover the technical features for yourself.

POS PV system solution

Mast diameter 48 mm … 180 mm
Bracket material Stainless steel
Temperature range -40°C … +80°C
PV panel tilt angle 30° … 80°
Solar panel technology 36 / 45 high-performance solar cells, monocrystalline cell technology
Power of the PV panel 22 Wp .… 190 Wp

Detailed product presentation The POS solution is ideal for setting up energy-self-sufficient systems up to a performance class of 190 Wp simply.

Interactive image map: Off-grid solar power system
Corrosion-free bracket
The bracket is characterized by its high stability and good protection against mechanical strain. It is also suitable for high wind forces and the stainless steel (1.4301) used ensures that it will remain corrosion-free. In addition, the innovative angle adjustment mechanism enables optimum energy yield.
Corrosion-free bracket
Comprehensive connection technology
The POS housing is already equipped with integrated SUNCLIX PV connectors. Furthermore, additional connection technology is available with high IP protection. Our services include both the mechanical processing and the installation of the connection technology – all from a single source.
Comprehensive connection technology
Highly efficient solar panels
Our solar panels offer a wide power range of 22, 75, 110, and 190 Wp. The monocrystalline cell technology ensures that the modules achieve an efficiency of 22%. In addition, the panels are already wired with the SUNCLIX PV connectors ready for connection.
Highly efficient solar panels
Large-volume outdoor housings
The certified housings made from polycarbonate are lightweight, resistant, and permanently and reliably protect your electronics against humidity, heat, UV radiation, and mechanical strain. The large-volume plastic housings can be customized and extended with accessories. They can also be used in demanding applications.
Large-volume outdoor housings
Weather station with measuring technology protected in robust outdoor housings

POS PV system solution

Ideally equipped for off-grid solutions

Use the PV panel-based POS (Pico off-grid system) to create energy-self-sufficient systems with several performance classes up to 190 Wp. With the robust housing and a mast bracket made of stainless steel, you can implement a reliable and durable solution for providing energy in remote areas and demanding environments. Areas of application include, for example, environmental data acquisition, industrial environments with high demands, and many other outdoor applications.

FAQs

POS Panelfix PV panel bracket
Tilt angle of the solar panel depending on latitude
POS PV system solution
POS Panelfix PV panel bracket

The system has been successfully tested for shocks with a force of 5g and vibrations up to 7.4 Hz with an amplitude of 0.15 mm. Wind loads of up to 88 km/h (wind force 8) were successfully simulated on the system. An additional gain provides even greater stability for loads up to wind force 10. The resistance depends on the weight of the components in the housing.

Tilt angle of the solar panel depending on latitude

For optimum performance, the panel should be installed at an angle that corresponds to the latitude of the installation location. If your site is located in the northern hemisphere, face the solar panel true south. Similarly, if your site is located in the southern hemisphere, face the solar panel true north. For further details, please refer to the application note which can be found in the download area on the product detail pages.

POS PV system solution

The PV panels are designed to minimize the effects of partial shading. However, to ensure maximum efficiency, shading should be avoided as far as possible.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.