OCS BAT PANEL SET 1614-180-270 - Holder
1768076

Battery holder set, suitable for OCS and POS housings of size 1614, for easy integration of batteries up to size 270 x 165 x 220 mm, consisting of battery fastening set and mounting panel with base, material: galvanized steel

Product details








Compatible products



Your advantages

Secure attachment even in harsh environments
Flexible holder thanks to compatibility with standard batteries in the 72 Wh ... 720 Wh range
Easy mounting with just one tool (wrench size 13 mm)
Space-saving solution provides enough space for the installation of additional electronics