The system has been successfully tested for shocks with a force of 5g and vibrations up to 7.4 Hz with an amplitude of 0.15 mm. Wind loads of up to 88 km/h (wind force 8) were successfully simulated on the system. An additional gain provides even greater stability for loads up to wind force 10. The resistance depends on the weight of the components in the housing.
Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate