Runtime license for Visu+ including alarm statistics, alarm dispatcher, and networking functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including alarm statistics and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including the redundancy and networking functions, in which the I/O data and variables in the scripting are limited to 2048 bytes.
Runtime license for Visu+ including 3 web clients, with I/O data and variables in the scripting limited to 512 bytes.
Runtime license for Visu+ including 20 web clients where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including alarm dispatcher functions with unlimited I/O data and variables in scripting. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, and 5 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 8192 bytes.
Runtime license for Visu+ including the alarm dispatcher function and one web client in which the I/O data and variables in the scripting are limited to 1024 bytes. In addition, two direct driver connections are also possible.
Runtime license for Visu+ including 3 web clients and alarm dispatcher and alarm statistics functions where the I/O data and variables in scripting are limited to 4096 bytes. 2 direct driver connections are also supported.