Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes. 2 direct driver connections are also supported.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in the scripting are limited to 128 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in the scripting are limited to 512 bytes. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including 10 web clients and alarm statistics, alarm dispatcher, and redundancy functions without limitation of the I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including alarm dispatcher functions, with unlimited I/O data and variables in the scripting. In addition, 16 direct driver connections are possible.
Runtime license for Visu+ including 2 web clients and alarm dispatcher and networking functions with a limitation of the I/O data and variables in the scripting to 4096 bytes. In addition, two direct driver connections are possible.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 256 bytes.
Runtime license for Visu+ including 1 web client in which the I/O data and variables in the scripting are limited to 512 bytes.
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.