License for using “WebIQ Runtime” and “WebIQ Designer” for AXC F 1152 (1151412) and AXC F 2152 (2404267). The software and further information can be found in the PLCnext Store at https://www.plcnextstore.com/permalinks/apps/latest/60002172000748
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including redundancy function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 256 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 4096 bytes.
Runtime license for Visu+ including 10 web clients and alarm statistics, alarm dispatcher, networking, and redundancy functions without limitation of the I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, OPC server (DA and UA), networking, and 3 web clients with unlimited I/O data and variables in the scripting.
Runtime license for Visu+ where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Development environment for all touch panels with integrated runtime of the Visu+ visualization software.
Runtime license for Visu+ including alarm dispatcher, OPC server (DA and UA), and alarm statistics functions, with the I/O data and variables in the scripting limited to 1024 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the alarm dispatcher function and two web clients without limitation of the I/O data and variables in the scripting.